Medium and fine protection FRD for two-core systems 48 V
Type FRD 48
Item no. 5098522
EAN 4012195578314



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection for use in measurement and control technology
• Medium and fine protection
• Standard design for double core systems
• Two-stage protection circuit
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
• With ohmic decoupling in the longitudinal branch
Application: Universal use on any 35 mm DIN profile rail in every commercially available distributor housing.
• Medium and fine protection
• Standard design for double core systems
• Two-stage protection circuit
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
• With ohmic decoupling in the longitudinal branch
Application: Universal use on any 35 mm DIN profile rail in every commercially available distributor housing.
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Telecommunications contact | no |
| Plug-in system | Terminal |
| Protection level wire-wire | <140 V |
| Protection level wire-earth | <600 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 15 Ω ± 10 % |
| Nominal voltage | 48 V |
| Capacity (wire-wire) | <10 nF |
| Capacity (wire-earth) | <1 nF |
| Earthing via: | Terminal |
| Explosion-tested version | no |
| Insulation resistance | >10 MΩ |
| Shielding connection available | no |
| Impulse durability wire-wire | C2: 5 kV / 2,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 10 kV / 5 kA (8/20µs) |
| Total discharge current (10/350) | D1: 3 kA |
| Total discharge current (8/20) | 10 kA |
| Nominal load current DC | 0,2 A |
| Nominal load current AC | 0,14 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 37 V |
| Maximum continuous voltage DC | 53 V |
| Nominal discharge current (8/20 µs) | 5 kA |
| Approvals | UL |
| Cut-off frequency | 2 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→3 |
| Lightning impulse current | 1,5 kA |
| Insertion loss | 3 dB @ 2 MHz dB |
| Division unit TE (17.5 mm) | 1 |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 48V AC |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 2,5 mm² |
Environmental Data
0,1438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1438 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
FRD 5
2
Terminal
5
8
5098492
FRD 12
2
Terminal
9
13
5098506
FRD 24
2
Terminal
19
28
5098514
FRD 48
2
Terminal
37
53
5098522
FRD 110
2
Terminal
86
122
5098557
Maximum continuous voltage AC
Maximum continuous voltage DC
FRD 5
Item no.
5098492
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
5
Maximum continuous voltage DC
8
FRD 12
Item no.
5098506
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
9
Maximum continuous voltage DC
13
FRD 24
Item no.
5098514
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
19
Maximum continuous voltage DC
28
FRD 48
Item no.
5098522
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
37
Maximum continuous voltage DC
53
FRD 110
Item no.
5098557
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
86
Maximum continuous voltage DC
122

