Media and communication pole for schools
Type ISSMKSRW ST P12
Item no. 6286740
EAN 4012197257552



Item no. / Type
6286740 / ISSMKSRW ST P12
Smallest selling unit: 1 piece
1piece
piece
Description
Media and communication pole for accommodating electrical installation components and for vertical, multi-storey cable routing, consisting of:
- 1 acoustic field with cut-outs for sound outlet
- Space for the installation of a surface-mounted or built-in clock
- 1 distributor field with 2 low-voltage distributors behind it (2 x 36 PUs)
- 1 device field with cut-outs for accessory mounting boxes (d = 68 mm)
- 1 floor panel for cable outlet
- 1 acoustic field with cut-outs for sound outlet
- Space for the installation of a surface-mounted or built-in clock
- 1 distributor field with 2 low-voltage distributors behind it (2 x 36 PUs)
- 1 device field with cut-outs for accessory mounting boxes (d = 68 mm)
- 1 floor panel for cable outlet
Technical data
Dimensions
| Length | 2820 mm |
|---|---|
| Width | 460 mm |
| Height | 200 mm |
| Pole height, min. | 2800 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pole shape | Rectangular |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Protection rating | IP20 |
| Protection rating IK code | IK10 |
| Continuous profile | no |
| Version for | Miscellaneous |
| Fastening type | Bolts |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2820x460x200 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISSMKS |
Environmental Data
326,4259 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 326,4259 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 326,4259 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ISSMKSRW ST P12
6286740
ISSMKSRW ST P12
Item no.
6286740
