MCR protection for 2-pole power supply with remote signalling, 230 V AC
Type VF230-AC-FS
Item no. 5097858
EAN 4012195578215



Item no. / Type
5097858 / VF230-AC-FS
Protection rating
IP20
Maximum continuous voltage AC
255 V
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection/fine power protection, type 3, to EN 61643-11 with remote signalling
• With remote signalling, potential-free changeover contact, for function monitoring
• Suitable for AC systems
• With visual function display
• With easy mounting, screwless connection terminals
• In space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rails in any standard distributor housing.
• With remote signalling, potential-free changeover contact, for function monitoring
• Suitable for AC systems
• With visual function display
• With easy mounting, screwless connection terminals
• In space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rails in any standard distributor housing.
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection level wire-wire | <1060 V |
| Protection level wire-earth | <1400 V |
| Protection rating | IP20 |
| Explosion-tested version | no |
| Remote signalling | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1000 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 2,5 kA |
| Installation type | DIN rail 35 mm |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 20 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 7 kA |
| Response time | <25 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V AC |
Connectivity options
| FM contacts | Changeover |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,14 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2,5 mm² |
| Combined voltage protection level [L-PE] | 1500 kV |
Environmental Data
0,8639 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8639 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8639 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Item no.
VF230-AC-FS
IP20
255
5097858
VF230-AC-FS
Item no.
5097858
Protection rating
IP20
Maximum continuous voltage AC
255


