MCR protection for 2-pole for power supply with leak current-free remote signalling, 230 V AC/DC
Type VF2-230-AC/DC-FS
Item no. 5097939
EAN 4012195578260



Item no. / Type
5097939 / VF2-230-AC/DC-FS
Protection rating
IP20
Maximum continuous voltage AC
255 V
Maximum continuous voltage DC
350 V
Smallest selling unit: 1 piece
1piece
piece
Description
Type 3 surge protection/fine network protection to EN 61643-11 with leak current-free remote signalling
• With remote signalling: potential-free NC contact for function monitoring
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rails in any standard distributor housing.
• With remote signalling: potential-free NC contact for function monitoring
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rails in any standard distributor housing.
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | None |
| Protection level wire-wire | < 1000 V |
| Protection level wire-earth | < 1400 V |
| Protection rating | IP20 |
| Remote signalling | yes |
| Test class, type 3 | yes |
| Protection level [L-N] | ≤1000 |
| Maximum continuous voltage AC | 255 V |
| Maximum continuous voltage DC | 350 V |
| Nominal discharge current (8/20 µs) | 2,5 kA |
| Installation type | DIN rail 35 mm |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 20 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 7 kA |
| Response time | <25 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V AC |
Connectivity options
| FM contacts | NC contact |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,14 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2,5 mm² |
Environmental Data
0,602 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,602 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,602 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
VF2-230-AC/DC-FS
IP20
255
350
5097939
VF2-230-AC/DC-FS
Item no.
5097939
Protection rating
IP20
Maximum continuous voltage AC
255
Maximum continuous voltage DC
350


