MCR protection for 2-pole for power supply, 24 V
Type VF24-AC/DC
Item no. 5097607
EAN 4012195578123



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protective device/fine protection type 3 to EN 61643-11
• Suitable for DC and AC voltage systems
• With visual function display
• With installation-friendly, screwless connection terminals
• In a space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rail in every normal commercially available distributor housing.
• Suitable for DC and AC voltage systems
• With visual function display
• With installation-friendly, screwless connection terminals
• In a space-saving 17.5 mm grid
• Y circuit
Application: Universal use on 35 mm DIN profile rail in every normal commercially available distributor housing.
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection level wire-wire | <130 V |
| Protection level wire-earth | <1200 V |
| Protection rating | IP20 |
| Explosion-tested version | no |
| Remote signalling | no |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 24 V |
| Maximum continuous voltage AC | 34 V |
| Maximum continuous voltage DC | 46 V |
| Nominal discharge current (8/20 µs) | 0,7 kA |
| Pole version | 2 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 20 |
| Version for | 24 V version |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 20 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 2 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 20 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 24V AC |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,14 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2,5 mm² |
Environmental Data
0,4051 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4051 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4051 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Maximum continuous voltage DC
Pole version
Item no.
VF12-AC DC
IP20
13,5
18
2
5097453
VF24-AC/DC
IP20
34
46
2
5097607
VF48-AC/DC
IP20
60
80
2
5097615
VF60-AC/DC
IP20
80
110
2
5097623
VF110-AC DC
IP20
150
200
2
5097631
VF230-AC/DC
IP20
255
350
2
5097650
Maximum continuous voltage AC
Maximum continuous voltage DC
VF12-AC DC
Item no.
5097453
Protection rating
IP20
Maximum continuous voltage AC
13,5
Maximum continuous voltage DC
18
Pole version
2
VF24-AC/DC
Item no.
5097607
Protection rating
IP20
Maximum continuous voltage AC
34
Maximum continuous voltage DC
46
Pole version
2
VF48-AC/DC
Item no.
5097615
Protection rating
IP20
Maximum continuous voltage AC
60
Maximum continuous voltage DC
80
Pole version
2
VF60-AC/DC
Item no.
5097623
Protection rating
IP20
Maximum continuous voltage AC
80
Maximum continuous voltage DC
110
Pole version
2
VF110-AC DC
Item no.
5097631
Protection rating
IP20
Maximum continuous voltage AC
150
Maximum continuous voltage DC
200
Pole version
2
VF230-AC/DC
Item no.
5097650
Protection rating
IP20
Maximum continuous voltage AC
255
Maximum continuous voltage DC
350
Pole version
2


