Mast mounting plate for ND-IP66
Type MM-ND-IP66
Item no. 5081820
EAN 4012197459420



Item no. / Type
5081820 / MM-ND-IP66
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate made from stainless steel for mast mounting of Net Defender ND-1P66. Depending on the diameter, the earthing pipe clamp type 927 is required for the fastening.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Accessories | yes |
| Spare part | no |
| Type of accessory, accessory for surge protection, information/MCR technology | Mounting set |
Environmental Data
| Packaging without plastic | yes |
|---|
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MM-ND-IP66
5081820
MM-ND-IP66
Item no.
5081820

