Magnetic lifter, 1,300 N
Type WZ 1028
Item no. 7408630
EAN 4012195116646



Item no. / Type
7408630 / WZ 1028
Smallest selling unit: 1 piece
1piece
piece
Description
Magnetic lifter WZ 1028 for lifting boxes and trunking covers that have textile floor coverings of a 3–10 mm thickness glued on. Adhesive force: 1,300 N
Technical data
Technical data
| ROHS-conformant | yes |
|---|
Environmental Data
0,7351 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7351 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7351 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WZ 1028
7408630
WZ 1028
Item no.
7408630

