Magnetic card and holder MK-B
Type MK-B
Item no. 5091322
EAN 4012195461111



Item no. / Type
5091322 / MK-B
Smallest selling unit: 1 PU
1PU
PU
Description
PCS magnetic card to record pulsed/lightning currents including holder
• Holder can be leaded
• For mounting on round conductor Rd 8-10
• Simple holder mounting through clamping
• 1 PU = 10 units
• Holder can be leaded
• For mounting on round conductor Rd 8-10
• Simple holder mounting through clamping
• 1 PU = 10 units
Technical data
Technical data
| Dimension | 115 x 72 x 7 (17) |
|---|---|
| ROHS-conformant | yes |
| Permitted temperature range, min. | -35 °C |
| Permitted temperature range, max. | 85 °C |
Environmental Data
1,2236 kg CO2e / 10 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2236 kg CO2e / 10 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2236 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 10 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MK-B
5091322
MK-B
Item no.
5091322


