Luminaire support tray, pure white
Type LTR 6000 FSK RW
Item no. 6055821
EAN 4012196557790





Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Luminaire support tray with perforated base for fastening luminaires and cable penetration.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The luminaire support tray's surface is strip-galvanised and is also powder-coated in white (RAL 9010).
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 75 mm |
| Height | 60 mm |
Technical data
| Side perforation | yes |
|---|---|
| Connector version | Without connectors |
| Usable cross-section | 42 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Mounting perforation in base | yes |
| ROHS-conformant | yes |
| Dimension | 60x75x6000 |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | LTR Series |
Loads
| Support spacing 1.5 m | 0,8 kN/m |
|---|---|
| Support spacing 2.0 m | 0,55 kN/m |
| Support spacing 2.5 m | 0,35 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
2,8026 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8026 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,8026 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (4)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Surface
Material
Item no.
LTR 3000 FSK RW
3000
75
0,75
PES50 - Polyester/epoxy
Steel
6055820
LTR 6000 FSK RW
6000
75
0,75
PES50 - Polyester/epoxy
Steel
6055821
Length
LTR 3000 FSK RW
Item no.
6055820
Length
3000
Width
75
Plate thickness
0,75
Surface
PES50 - Polyester/epoxy
Material
Steel
LTR 6000 FSK RW
Item no.
6055821
Length
6000
Width
75
Plate thickness
0,75
Surface
PES50 - Polyester/epoxy
Material
Steel


