Luminaire support tray FT
Type LTR 3000 FT
|Item no. 6055817
|EAN 4012195671282





Item no. / Type
6055817 / LTR 3000 FT
Length
3000 mm
Width
75 mm
Plate thickness
0,75 mm
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 3 m
3m
m
Description
Luminaire support tray with perforated base for fastening luminaires and cable penetration.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
The white version is a visible surface coating.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 75 mm |
| Height | 60 mm |
Technical data
| Side perforation | yes |
|---|---|
| Connector version | Without connectors |
| Usable cross-section | 42 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Mounting perforation in base | yes |
| Dimension | 60x75x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.5 m | 0,8 kN/m |
|---|---|
| Support spacing 2.0 m | 0,55 kN/m |
| Support spacing 2.5 m | 0,35 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
3,2397 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| Unit base EPD | 1 running metre + mounting system |
| EPD GWP (outside of the system limits) | 18.83 kg CO₂e |
| EPD GWP (disposal phase) | 1.97 kg CO₂e |
| EPD GWP (manufacturing phase) | 81.32 kg CO₂e |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2397 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,2397 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Metres |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (4)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Surface
Material
Item no.
LTR 3000 FT
3000
75
0,75
Hot-dip galvanised
Steel
6055817
LTR 3000 FT
Item no.
6055817
Length
3000
Width
75
Plate thickness
0,75
Surface
Hot-dip galvanised
Material
Steel



