Luminaire support mesh tray
Type LTG 100 A2
Item no. 6003830
EAN 4012195652700




Item no. / Type
6003830 / LTG 100 A2
Length
2080 mm
Width
100 mm
Height
80 mm
Smallest selling unit: 2 m
2m
m
Description
Luminaire support grid for luminaire suspension. The constructive design of this system avoids larger build-ups of dirt.
Technical data
Dimensions
| Length | 2080 mm |
|---|---|
| Width | 100 mm |
| Height | 80 mm |
Technical data
| Side perforation | yes |
|---|---|
| Connector version | Integrated connector |
| Rustproof steel, pickled | yes |
| Mounting perforation in base | yes |
| ROHS-conformant | yes |
| Dimension | 87x80x2080 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Type of connector, cable support system | Screwed |
Environmental Data
3,8987 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8987 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,8987 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
LTG 100 A2
2080
100
80
6003830
LTG 100 A2
Item no.
6003830
Length
2080
Width
100
Height
80




