Luminaire support channel 50 FS
Type LTS 50 FS
|Item no. 6075000
|EAN 4012196935956




Item no. / Type
6075000 / LTS 50 FS
Length
6000 mm
Width
50 mm
Plate thickness
1,5 mm
Smallest selling unit: 6 m
6m
m
Description
Perforated luminaire support channel for cable routing and luminaire mounting.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
| Dimension B | 50 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Usable cross-section | 22 cm² |
| Plate thickness | 1,5 mm |
| ROHS-conformant | yes |
| Dimension | 50x50x6000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LTS Series |
Loads
| Support spacing 1.0 m | 2,5 kN/m |
|---|---|
| Support spacing 1.5 m | 2 kN/m |
| Support spacing 2.0 m | 1,2 kN/m |
| Support spacing 2.5 m | 0,85 kN/m |
| Support spacing 3.0 m | 0,5 kN/m |
Environmental Data
4,2317 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,2317 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,2317 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
LTS 50 FS
6000
50
1,5
6075000
LTS 50 FS
Item no.
6075000
Length
6000
Width
50
Plate thickness
1,5



