LSA simple tool
Type LSA-TOOL
Item no. 5084040
EAN 4012195525615



Item no. / Type
5084040 / LSA-TOOL
Smallest selling unit: 1 piece
1piece
piece
Description
Simple tool for the soldering, bolting and stripping-free connection of cores, without cutter.
LSA simple tool for laying the cable wires on the LSA-Plus strips.
LSA simple tool for laying the cable wires on the LSA-Plus strips.
Technical data
Technical data
| ROHS-conformant | yes |
|---|
Environmental Data
0,0389 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0389 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0389 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LSA-TOOL
5084040
LSA-TOOL
Item no.
5084040


