LSA separating strip
Type LSA-T-LEI
Item no. 5084012
EAN 4012195525196



Item no. / Type
5084012 / LSA-T-LEI
Smallest selling unit: 1 piece
1piece
piece
Description
LSA separating strip 2/10 for attaching up to 10 double-cores.
• For use with protection element LSA-BF-180; LSA-BF-24; LSA-B-MAG
• Fastening to mounting trough LSA-M
• Colour: White
• Clampable cross-sections 0.14–0.5 mm2 (AWG 26-20)
LSA-Plus separating strip with the options of temporarily interrupting connections for testing purposes
• For use with protection element LSA-BF-180; LSA-BF-24; LSA-B-MAG
• Fastening to mounting trough LSA-M
• Colour: White
• Clampable cross-sections 0.14–0.5 mm2 (AWG 26-20)
LSA-Plus separating strip with the options of temporarily interrupting connections for testing purposes
Technical data
Technical data
| Number of poles | 20 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 40-polig |
| Colour | White |
Environmental Data
0,0884 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0884 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0884 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
LSA-T-LEI
5084012
LSA-T-LEI
Item no.
5084012


