LSA protective housing
Type LSA-G
Item no. 5084048
EAN 4012195110750



Item no. / Type
5084048 / LSA-G
Smallest selling unit: 1 piece
1piece
piece
Description
Protective housing for an LSA 10 DA bar
• Protective housing for 10 wire pairs
• Housing can be locked
• Incl. key
• 4x cable fixing
• Light grey
Protective housing for an LSA-Plus strip or 10 two-cores.
• Protective housing for 10 wire pairs
• Housing can be locked
• Incl. key
• 4x cable fixing
• Light grey
Protective housing for an LSA-Plus strip or 10 two-cores.
Technical data
Technical data
| Protection rating | IP54 |
|---|---|
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Light grey |
Environmental Data
0,0693 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0693 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0693 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LSA-G
5084048
LSA-G
Item no.
5084048


