LSA installation trough
Type LSA-M
Item no. 5084036
EAN 4012195525554



Item no. / Type
5084036 / LSA-M
Number of installable connection strips
5
Smallest selling unit: 1 piece
1piece
piece
Description
Installation trough for 5 connection rails or separating strips. Grid 22.5 mm.
Depth: 22 mm; 30 mm; 50 mm
LSA-Plus mounting trough for mounting LSA Plus connection rails and separating strips.
Depth: 22 mm; 30 mm; 50 mm
LSA-Plus mounting trough for mounting LSA Plus connection rails and separating strips.
Technical data
Dimensions
| Length | 110,5 mm |
|---|---|
| Width | 105 mm |
| Height | 42 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Number of installable connection strips | 5 |
| Grid | 22,5 mm |
| Dimension | 5 |
| Material | Steel |
Environmental Data
0,2016 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2016 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2016 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of installable connection strips
Item no.
LSA-M
5
5084036
LSA-M
Item no.
5084036
Number of installable connection strips
5


