LSA earthing strip
Type LSA-E-LEI
Item no. 5084016
EAN 4012195525257



Item no. / Type
5084016 / LSA-E-LEI
Smallest selling unit: 1 piece
1piece
piece
Description
LSA earthing strip, 40-pole for connecting earthing cables or screens to the earth connection.
• Complete with connection line, green-yellow, 1.5 mm²
• Colour: Red
LSA Plus earthing strip, for earthing 34 cables. With connected
earthing cable, length 0.5 m.
• Complete with connection line, green-yellow, 1.5 mm²
• Colour: Red
LSA Plus earthing strip, for earthing 34 cables. With connected
earthing cable, length 0.5 m.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 34-polig |
| Colour | Red |
Environmental Data
0,1069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LSA-E-LEI
5084016
LSA-E-LEI
Item no.
5084016


