LSA earthing rail
Type LSA-E
Item no. 5084032
EAN 4012195525493



Item no. / Type
5084032 / LSA-E
Smallest selling unit: 1 piece
1piece
piece
Description
Earth rail as earth connection between surge protectors LFS-BF... (1 DA) and distributor connector LSA-...-LEI.
Earthing rail for connection of the surge protection devices LSA-BF-180 and LSA-BF-24 to the equipotential bonding.
Earthing rail for connection of the surge protection devices LSA-BF-180 and LSA-BF-24 to the equipotential bonding.
Technical data
Technical data
| ROHS-conformant | yes |
|---|
Environmental Data
0,0804 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0804 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0804 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LSA-E
5084032
LSA-E
Item no.
5084032


