Long trough for Grip collection clamp metal 15
Type 2031 LW15
Item no. 2207184
EAN 4012195864011



Item no. / Type
2207184 / 2031 LW15
Smallest selling unit: 25 piece
25piece
piece
Description
Long trough for grouped support type 2031/M15, for the maintenance of electrical function as cable-specific mounting variant.
Technical data
Technical data
| Counter-trough/clip version | Long trough |
|---|---|
| ROHS-conformant | yes |
| Dimension | 150x33x34,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2023 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2023 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2023 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 2207028
Collecting clamp Grip 15, metal, FSType
2031 M 15 FS
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2031 LW15
2207184
2031 LW15
Item no.
2207184


