Long trough
Type 2058 LW 32
Item no. 1195832
EAN 4012195082279



Item no. / Type
for clip 2056/M, min.
for clip 2056/M, max.
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
In addition to the clamp clip, to increase the support area for cables with integrated maintenance of electrical function, a long trough (L = 200 mm) is mounted.
Technical data
Technical data
| Counter-trough/clip version | Long trough |
|---|---|
| ROHS-conformant | yes |
| for clip 2056/M, min. | 28 mm |
| for clip 2056/M, max. | 34 |
| Clamping range D, min. | 26 mm |
| Clamping range D, max. | 32 mm |
| Dimension | 26-32, 200mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | 2056 / 2058 |
Environmental Data
0,315 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,315 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,315 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205423
Identification plate for maintenance of electrical functionType
KS-E DE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for clip 2056/M, min.
for clip 2056/M, max.
Clamping range D, min.
Clamping range D, max.
Item no.
2058 LW 10
8
12
6
10
1195794
2058 LW 14
12
16
10
14
1195808
2058 LW 20
16
22
14
20
1195816
2058 LW 26
22
28
20
26
1195824
2058 LW 32
28
34
26
32
1195832
2058 LW 38
34
40
32
38
1195840
2058 LW 44
40
46
38
44
1195859
2058 LW 50
46
52
44
50
1195867
2058 LW 56
52
58
50
56
1195875
2058 LW 62
58
64
56
62
1195883
for clip 2056/M, min.
for clip 2056/M, max.
Clamping range D, min.
Clamping range D, max.
2058 LW 10
Item no.
1195794
for clip 2056/M, min.
8
for clip 2056/M, max.
12
Clamping range D, min.
6
Clamping range D, max.
10
2058 LW 14
Item no.
1195808
for clip 2056/M, min.
12
for clip 2056/M, max.
16
Clamping range D, min.
10
Clamping range D, max.
14
2058 LW 20
Item no.
1195816
for clip 2056/M, min.
16
for clip 2056/M, max.
22
Clamping range D, min.
14
Clamping range D, max.
20
2058 LW 26
Item no.
1195824
for clip 2056/M, min.
22
for clip 2056/M, max.
28
Clamping range D, min.
20
Clamping range D, max.
26
2058 LW 32
Item no.
1195832
for clip 2056/M, min.
28
for clip 2056/M, max.
34
Clamping range D, min.
26
Clamping range D, max.
32
2058 LW 38
Item no.
1195840
for clip 2056/M, min.
34
for clip 2056/M, max.
40
Clamping range D, min.
32
Clamping range D, max.
38
2058 LW 44
Item no.
1195859
for clip 2056/M, min.
40
for clip 2056/M, max.
46
Clamping range D, min.
38
Clamping range D, max.
44
2058 LW 50
Item no.
1195867
for clip 2056/M, min.
46
for clip 2056/M, max.
52
Clamping range D, min.
44
Clamping range D, max.
50
2058 LW 56
Item no.
1195875
for clip 2056/M, min.
52
for clip 2056/M, max.
58
Clamping range D, min.
50
Clamping range D, max.
56
2058 LW 62
Item no.
1195883
for clip 2056/M, min.
58
for clip 2056/M, max.
64
Clamping range D, min.
56
Clamping range D, max.
62

