Locknut, PG thread
Type 116 PG21
Item no. 2043211
EAN 4012195179115




Item no. / Type
Thread
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Locknut DIN 46320, with PG thread DIN 40430.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | Pg 21 |
| Thread type | PG |
| WAF | 36 |
| Nominal thread size metric/PG | 21 |
| ROHS-conformant | yes |
| Dimension | PG21 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | 116 |
Dimensions
| Dimension L | 7 mm |
|---|---|
| Dimension E | 39 mm |
Environmental Data
0,0142 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0142 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0142 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
116 PG 7
Pg 7
19
2043076
116 PG 9
Pg 9
22
2043092
116 PG11
Pg 11
24
2043114
116 PG13.5
Pg 13,5
27
2043130
116 PG16
Pg 16
30
2043165
116 PG21
Pg 21
36
2043211
116 PG29
Pg 29
46
2043297
116 PG36
Pg 36
60
2043351
116 PG42
Pg 42
65
2043424
116 PG48
Pg 48
70
2043483
Thread
WAF
116 PG 7
Item no.
2043076
Thread
Pg 7
WAF
19
116 PG 9
Item no.
2043092
Thread
Pg 9
WAF
22
116 PG11
Item no.
2043114
Thread
Pg 11
WAF
24
116 PG13.5
Item no.
2043130
Thread
Pg 13,5
WAF
27
116 PG16
Item no.
2043165
Thread
Pg 16
WAF
30
116 PG21
Item no.
2043211
Thread
Pg 21
WAF
36
116 PG29
Item no.
2043297
Thread
Pg 29
WAF
46
116 PG36
Item no.
2043351
Thread
Pg 36
WAF
60
116 PG42
Item no.
2043424
Thread
Pg 42
WAF
65
116 PG48
Item no.
2043483
Thread
Pg 48
WAF
70


