Locknut, PG thread, light grey
Type 116 VDE PG42 PA
Item no. 2048426
EAN 4012195182894




Item no. / Type
Thread
WAF
Smallest selling unit: 25 piece
25piece
piece
Description
Locknut DIN 46320, with PG thread DIN 40430.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | Pg 42 |
| Thread type | PG |
| WAF | 65 |
| Nominal thread size metric/PG | 42 |
| ROHS-conformant | yes |
| Dimension | PG42 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | 116 |
Dimensions
| Dimension L | 8 mm |
|---|---|
| Dimension E | 73 mm |
Environmental Data
0,0913 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0913 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0913 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
116 VDE PG7 PA
Pg 7
19
2048078
116 VDE PG 9 PA
Pg 9
22
2048094
116 VDE PG11 PA
Pg 11
24
2048116
116 VDE PG13.5PA
Pg 13,5
27
2048132
116 VDE PG16 PA
Pg 16
30
2048167
116 VDE PG21 PA
Pg 21
36
2048221
116 VDE PG29 PA
Pg 29
46
2048299
116 VDE PG36 PA
Pg 36
60
2048361
116 VDE PG42 PA
Pg 42
65
2048426
116 VDE PG48 PA
Pg 48
70
2048485
Thread
WAF
116 VDE PG7 PA
Item no.
2048078
Thread
Pg 7
WAF
19
116 VDE PG 9 PA
Item no.
2048094
Thread
Pg 9
WAF
22
116 VDE PG11 PA
Item no.
2048116
Thread
Pg 11
WAF
24
116 VDE PG13.5PA
Item no.
2048132
Thread
Pg 13,5
WAF
27
116 VDE PG16 PA
Item no.
2048167
Thread
Pg 16
WAF
30
116 VDE PG21 PA
Item no.
2048221
Thread
Pg 21
WAF
36
116 VDE PG29 PA
Item no.
2048299
Thread
Pg 29
WAF
46
116 VDE PG36 PA
Item no.
2048361
Thread
Pg 36
WAF
60
116 VDE PG42 PA
Item no.
2048426
Thread
Pg 42
WAF
65
116 VDE PG48 PA
Item no.
2048485
Thread
Pg 48
WAF
70


