Locknut, metric thread, silver grey
Type 116 M40 SGR PA
Item no. 2048809
EAN 4012195088752




Item no. / Type
Thread
WAF
Smallest selling unit: 25 piece
25piece
piece
Description
Locknut to DIN 46319, with metric thread IEC 423.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | M40 x 1,5 |
| Thread type | Metric |
| WAF | 50 |
| Nominal thread size metric/PG | 40 |
| ROHS-conformant | yes |
| Dimension | M40 |
| Material | Polyamide |
| Colour | Silver grey; RAL 7001 |
| Product series | 116 |
Dimensions
| Dimension L | 7 mm |
|---|---|
| Dimension E | 56 mm |
Environmental Data
0,0309 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0309 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0309 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
116 M12 SGR PA
M12 x 1,5
17
2048752
116 M16 SGR PA
M16 x 1,5
22
2048760
116 M20 SGR PA
M20 x 1,5
26
2048779
116 M25 SGR PA
M25 x 1,5
32
2048787
116 M32 SGR PA
M32 x 1,5
41
2048795
116 M40 SGR PA
M40 x 1,5
50
2048809
116 M50 SGR PA
M50 x 1,5
60
2048817
116 M63 SGR PA
M63 x 1,5
75
2048825
Thread
WAF
116 M12 SGR PA
Item no.
2048752
Thread
M12 x 1,5
WAF
17
116 M16 SGR PA
Item no.
2048760
Thread
M16 x 1,5
WAF
22
116 M20 SGR PA
Item no.
2048779
Thread
M20 x 1,5
WAF
26
116 M25 SGR PA
Item no.
2048787
Thread
M25 x 1,5
WAF
32
116 M32 SGR PA
Item no.
2048795
Thread
M32 x 1,5
WAF
41
116 M40 SGR PA
Item no.
2048809
Thread
M40 x 1,5
WAF
50
116 M50 SGR PA
Item no.
2048817
Thread
M50 x 1,5
WAF
60
116 M63 SGR PA
Item no.
2048825
Thread
M63 x 1,5
WAF
75



