Locknut, metric thread
Type 116 M32 LGR PS
Item no. 2049554
EAN 4012195161592




Item no. / Type
Thread
WAF
Smallest selling unit: 50 piece
50piece
piece
Description
Locknut to DIN 46319, with metric thread IEC 423.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | M32 x 1,5 |
| Thread type | Metric |
| WAF | 41 |
| Nominal thread size metric/PG | 32 |
| ROHS-conformant | yes |
| Dimension | M32 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | 116 |
Dimensions
| Dimension L | 7 mm |
|---|---|
| Dimension E | 46 mm |
Environmental Data
0,0186 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0186 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0186 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
116 M12 LGR PS
M12 x 1,5
17
2049503
116 M16 LGR PS
M16 x 1,5
22
2049511
116 M20 LGR PS
M20 x 1,5
26
2049538
116 M25 LGR PS
M25 x 1,5
32
2049546
116 M32 LGR PS
M32 x 1,5
41
2049554
116 M40 LGR PS
M40 x 1,5
50
2049562
116 M50 LGR PS
M50 x 1,5
60
2049570
116 M63 LGR PS
M63 x 1,5
75
2049589
Thread
WAF
116 M12 LGR PS
Item no.
2049503
Thread
M12 x 1,5
WAF
17
116 M16 LGR PS
Item no.
2049511
Thread
M16 x 1,5
WAF
22
116 M20 LGR PS
Item no.
2049538
Thread
M20 x 1,5
WAF
26
116 M25 LGR PS
Item no.
2049546
Thread
M25 x 1,5
WAF
32
116 M32 LGR PS
Item no.
2049554
Thread
M32 x 1,5
WAF
41
116 M40 LGR PS
Item no.
2049562
Thread
M40 x 1,5
WAF
50
116 M50 LGR PS
Item no.
2049570
Thread
M50 x 1,5
WAF
60
116 M63 LGR PS
Item no.
2049589
Thread
M63 x 1,5
WAF
75


