Locknut for SPC ceiling profile clamp
Type SPCN M6
Item no. 1488607
EAN 4012197389789



Item no. / Type
1488607 / SPCN M6
Thread
M6
Smallest selling unit: 100 piece
100piece
piece
Description
Locknut for SPC ceiling profile clamp. With M6 bolt.
Technical data
Dimensions
| Length | 32 mm |
|---|---|
| Width | 32 mm |
| Height | 13 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,22 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Dimension | M6 |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
SPCN M6
M6
1488607
SPCN M6
Item no.
1488607
Thread
M6
