Locking lever for WINSTA® MIDI
Type VK-WIN
Item no. 6108700
EAN 4012196688623



Item no. / Type
6108700 / VK-WIN
Smallest selling unit: 25 piece
25piece
piece
Description
Locking lever for plug connector system WINSTA® MIDI.
For locking flying connection cables.
For locking flying connection cables.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Pole number | 3 |
| Protection rating | IP20 |
| Nominal current | 25 A |
| Nominal voltage | 250 V |
| Direction of insertion | Straight |
| Built-in variants | Installation part/plug connection |
| Mechanical encoding | yes |
| Type of locking | Integrated in plug connector |
| Pin labelling | L, N, PE |
| Contact material | CuSn |
| Surface treatment of the contacts | Miscellaneous |
| Plug-in system | WINSTA® MIDI |
| ROHS-conformant | yes |
| Dimension | 38x14x16 |
| Material | Polyamide |
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,0032 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0032 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0032 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VK-WIN
6108700
VK-WIN
Item no.
6108700
