Locking element
Type RE 6
Item no. 7400692
EAN 4012195090588


Item no. / Type
7400692 / RE 6
Smallest selling unit: 6 piece
6piece
piece
Description
Locking element for locking the trunking lid to the trunking base.
Spare part.
Spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Product series | OKA Series |
Environmental Data
0,0176 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0176 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0176 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
RE 6
7400692
RE 6
Item no.
7400692
