Locking clip
Type VR-GST18
Item no. 6108074
EAN 4012196584741



Item no. / Type
6108074 / VR-GST18
Smallest selling unit: 10 piece
10piece
piece
Description
Locking clip for GST18, plug connections, for locking connection cables.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Black |
| Accessories | yes |
| Spare part | no |
| Type of accessoryAccessories for plug-in building installations xxx | Locking clip |
| Product series | pluggable electrical installation |
Environmental Data
0,01 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,01 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,01 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VR-GST18
6108074
VR-GST18
Item no.
6108074

