Locking bracket RKV3V
Type RKV3V
Item no. 6288700
EAN 4012195149088



Item no. / Type
6288700 / RKV3V
Smallest selling unit: 20 piece
20piece
piece
Description
Locking bracket for the mechanical and electrical connection of trunking covers and trunking bases. Suitable for covers of Rapid 45, Rapid 80 and ISS systems.
When making cover cut-outs, observe the following minimum quantities.
L<1,000 mm: 4 units
L=1,000–2,000 mm: 6 units
L>2,000 mm: 8 units
Technical data
Dimensions
| Length | 11 mm |
|---|---|
| Width | 20 mm |
| Height | 6 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 11x20x6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0075 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0075 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0075 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
RKV3V
6288700
RKV3V
Item no.
6288700




