Lock washer A4
Type LWS M8 A4
Item no. 3405089
EAN 4012195909712



Item no. / Type
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Lock washer according to DIN 128, shape A.
Technical data
Dimensions
| Height | 2,6 mm |
|---|---|
| Dimension d | 8,3 mm |
| Dimension d max. | 14,8 mm |
| Dimension d min. | 14,8 mm |
| Dimension h | 2,6 mm |
Technical data
| Thread | M8 |
|---|---|
| External diameter | 14,8 mm |
| ROHS-conformant | yes |
| Thickness | 2,6 mm |
| Dimension | M8 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Lock washer version | Ribbed |
| Product series | Bolts and hooks |
Environmental Data
0,0066 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0066 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0066 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Dimension d min.
Dimension h
Item no.
LWS M6 A4
M6
11,8
2,1
3405062
LWS M8 A4
M8
14,8
2,6
3405089
LWS M10 A4
M10
18,1
3
3405111
LWS M12 A4
M12
21,1
3,5
3405127
Thread
Dimension d min.
Dimension h
LWS M6 A4
Item no.
3405062
Thread
M6
Dimension d min.
11,8
Dimension h
2,1
LWS M8 A4
Item no.
3405089
Thread
M8
Dimension d min.
14,8
Dimension h
2,6
LWS M10 A4
Item no.
3405111
Thread
M10
Dimension d min.
18,1
Dimension h
3
LWS M12 A4
Item no.
3405127
Thread
M12
Dimension d min.
21,1
Dimension h
3,5
