LKM cable bracket, trunking width 60 mm
Type LKM Z60
Item no. 6249906
EAN 4012196315376



Item no. / Type
Dimension b
Dimension a
Smallest selling unit: 10 piece
10piece
piece
Description
Cable bracket to fix cables in vertical routing.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 46 mm |
| Height | 1,4 mm |
| Dimension b | 30 mm |
| Dimension a | 46 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 60 x 60 mm |
| Halogen-free | yes |
| Self-extinguishing | no |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK10 |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Cover width | 60 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LKM |
Environmental Data
0,0507 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0507 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0507 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Item no.
LKM Z60
30
46
6249906
LKM Z100
30
96
6249922
LKM Z150
30
146
6249965
LKM Z200
30
166
6249981
Dimension a
LKM Z60
Item no.
6249906
Dimension b
30
Dimension a
46
LKM Z100
Item no.
6249922
Dimension b
30
Dimension a
96
LKM Z150
Item no.
6249965
Dimension b
30
Dimension a
146
LKM Z200
Item no.
6249981
Dimension b
30
Dimension a
166

