LightningController Compact - MCF75
Type MCF75-3+FS
Item no. 5096981
EAN 4012196487325



Item no. / Type
5096981 / MCF75-3+FS
Protection rating
IP20
Remote signalling
yes
Lightning surge current (10/350 μs)
25 kA
Maximum continuous voltage AC
255 V
Pole version
3
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester, lightning current and surge arrester, type 1+2
• Protection level ≤ 1.5 kV
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 75 kA (10/350), 3-pole
• Follow current quenching rating Ifi 50 kA, arrester backup fuse to 315 A gL/gG
• Fulfils the requirements of VDE-AR-N 4100 for use in pre-meter area
• Encapsulated, non-extinguishing spark gap arrester for use in distributor housings
Application: Industrial systems and buildings with external lightning protection of the highest class I to IV.
Compact protection device
• Protection level ≤ 1.5 kV
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 75 kA (10/350), 3-pole
• Follow current quenching rating Ifi 50 kA, arrester backup fuse to 315 A gL/gG
• Fulfils the requirements of VDE-AR-N 4100 for use in pre-meter area
• Encapsulated, non-extinguishing spark gap arrester for use in distributor housings
Application: Industrial systems and buildings with external lightning protection of the highest class I to IV.
Compact protection device
Technical data
Dimensions
| Length | 90 mm |
|---|---|
| Width | 107 mm |
| Height | 70 mm |
Technical data
| Pole number | 3 |
|---|---|
| Network form | TN-C |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Lightning surge current (10/350) | 75 kA |
| Housing material surge protection components | PA UL 94 V-0 |
| Remote signalling | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 25 kA |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 35 kA |
| Pole version | 3 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 315 A |
| Switching power AC | 250V/ 1,5A |
| Switching power DC | 250V/ 0,1A |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 440 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 442 V |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 0 mm |
| Approvals | VDE, UL |
| TN network form | yes |
| TN-C network form | yes |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Torque | 5 Nm |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 315 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 25 mm² |
| FM contacts | Changeover |
| Connection cross-section, FM terminals, min. | 0,5 mm² |
| Connection cross-section, FM terminals, max. | 1,5 mm² |
| Connection cross-section, FM terminals, min. | 28 AWG |
| Connection cross-section, FM terminals, max. | 16 AWG |
| Arrester surge current (8/20 µs) [total] | 75 kA |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 3 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
Environmental Data
3,7009 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7009 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,7009 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (2)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Remote signalling
Lightning surge current (10/350 μs)
Maximum continuous voltage AC
Pole version
Item no.
MCF75-3+FS
IP20
yes
25
255
3
5096981
MCF75-3+FS
Item no.
5096981
Protection rating
IP20
Remote signalling
yes
Lightning surge current (10/350 μs)
25
Maximum continuous voltage AC
255
Pole version
3


