LightningController Compact - MCF50
Type MCF50-3+NPE+FS
|Item no. 5096979
|EAN 4012197477028



Item no. / Type
5096979 / MCF50-3+NPE+FS
Protection rating
IP20
Remote signalling
yes
Lightning surge current (10/350 μs)
12,5 kA
Maximum continuous voltage AC
255 V
Pole version
3+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester, lightning current and surge protection arrester type 1+2+3
• Protection level < 2.5 kV
• For lightning protection equipotential bonding according to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity 50 kA (10/350) 3+NPE
• Follow current quenching rating Ifi 50 kA, arrester pre-fuse up to 315 A gL/gG
• Complies with the requirements for the use in the pre-meter area according to VDE-AR-N 4100
• Encapsulated non-extinguishing spark gap arrester for the application in distributor housings.
Application: industrial plants and buildings with external lightning protection of the classes III to IV.
Compact protective device
• Protection level < 2.5 kV
• For lightning protection equipotential bonding according to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity 50 kA (10/350) 3+NPE
• Follow current quenching rating Ifi 50 kA, arrester pre-fuse up to 315 A gL/gG
• Complies with the requirements for the use in the pre-meter area according to VDE-AR-N 4100
• Encapsulated non-extinguishing spark gap arrester for the application in distributor housings.
Application: industrial plants and buildings with external lightning protection of the classes III to IV.
Compact protective device
Technical data
Dimensions
| Length | 90 mm |
|---|---|
| Width | 107 mm |
| Height | 70 mm |
Technical data
| Pole number | 4 |
|---|---|
| Network form | TN-S, TT |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 35 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 100 kA |
| Lightning surge current (10/350) | 50 kA |
| Housing material surge protection components | PA UL 94 V-0 |
| Maximum discharge current (8/20 μs) [L-N] | 50 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 100 kA |
| Remote signalling | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 12,5 kA |
| Protection level [L-N] | ≤1,5 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 35 kA |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 315 A |
| Switching power AC | 250V/ 1,5A |
| Switching power DC | 250V/ 0,1A |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 440 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 442 V |
| TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms | 1200 V |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 0 mm |
| TN network form | yes |
| TN-C network form | no |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| ROHS-conformant | Exempt |
| Torque | 5 Nm |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2+3 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Follow current quenching capacity (eff) [N-PE] | 50 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 315 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 25 mm² |
| FM contacts | Changeover |
| Connection cross-section, FM terminals, min. | 0,5 mm² |
| Connection cross-section, FM terminals, max. | 1,5 mm² |
| Connection cross-section, FM terminals, min. | 28 AWG |
| Connection cross-section, FM terminals, max. | 16 AWG |
| Arrester surge current (8/20 µs) [total] | 50 kA |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 3 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
| Combined voltage protection level [L-PE] | 2,5 kV |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Remote signalling
Lightning surge current (10/350 μs)
Maximum continuous voltage AC
Pole version
Item no.
MCF50-3+NPE+FS
IP20
yes
12,5
255
3+N/PE
5096979
MCF50-3+NPE+FS
Item no.
5096979
Protection rating
IP20
Remote signalling
yes
Lightning surge current (10/350 μs)
12,5
Maximum continuous voltage AC
255
Pole version
3+N/PE
