Lightning strike and surge counter
Type LSC I+II
Item no. 5091722
EAN 4012196465644



Item no. / Type
5091722 / LSC I+II
Measuring range, min.
1 kA
Measuring range, max.
100 kA
Smallest selling unit: 1 piece
1piece
piece
Description
The LSC I+II lightning current meter measures and permanently saves pulse currents, together with the date and time. This ensures constant monitoring in order to notice if any lightning has struck the lightning protection system. Should this be the case, then the lightning protection system must be maintained according to VDE 0185-305 (IEC 62305).
• Saving and display of time and date
• Usable both inside and outside due to its protection class of IP65
• Cable clip for round conductor or flat conductor
• Direct mounting on the conductor or the PE conductor of the surge protective device
• Long lifespan of the internal lithium batteries
• LCD display
• Internal battery
• Tested according to VDE 0185-561-6 (IEC 62561-6)
• Saving and display of time and date
• Usable both inside and outside due to its protection class of IP65
• Cable clip for round conductor or flat conductor
• Direct mounting on the conductor or the PE conductor of the surge protective device
• Long lifespan of the internal lithium batteries
• LCD display
• Internal battery
• Tested according to VDE 0185-561-6 (IEC 62561-6)
Technical data
Technical data
| Measuring range, min. | 1 kA |
|---|---|
| Measuring range, max. | 100 kA |
| Signalling on device | Visual |
| Protection rating | IP65 |
| Dimension | 144x88x44 |
| Number of sensors | 1 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 140x89x43 |
| Material | Plastic |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Measuring range, min.
Measuring range, max.
Item no.
LSC I+II
1
100
5091722
LSC I+II
Item no.
5091722
Measuring range, min.
1
Measuring range, max.
100


