Lightning ISO clip, screw-on
Type 3019 M6 LGR
|Item no. 2158124
|EAN 4012195207139




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Lightning ISO clips: plastic clip with metal insert, therefore also suitable for heavy-duty applications; metal parts made of electrogalvanised steel.
Can be screwed onto M6 thread.
*Sizes 6–12 and 10–17 not suitable for bolt-firing device.
Can be screwed onto M6 thread.
*Sizes 6–12 and 10–17 not suitable for bolt-firing device.
Technical data
Dimensions
| Dimension A | 34 mm |
|---|---|
| Dimension B | 24 mm |
| Dimension H | 32,5 mm |
| Dimension b | 14 mm |
| Dimension Ho (mm) | 9,5 |
| Dimension Hu (mm) | 13,5 |
| Dimension l | 22 mm |
| Dimension x | 6 mm |
| Dimension D | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M4 x 22 |
| Version for | Closed |
| Fastening type | Threaded connection |
| ROHS-conformant | yes |
| Clamping range D, min. | 6 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 6-12mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0507 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0507 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0507 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fastening type
Clamping range D, min.
Clamping range D, max.
Item no.
3019 M6 LGR
Threaded connection
6
12
2158124
3020 LGR
Threaded connection
10
17
2158175
3021 LGR
Threaded connection
17
24
2158248
3022 LGR
Threaded connection
24
34
2158345
Clamping range D, min.
Clamping range D, max.
3019 M6 LGR
Item no.
2158124
Fastening type
Threaded connection
Clamping range D, min.
6
Clamping range D, max.
12
3020 LGR
Item no.
2158175
Fastening type
Threaded connection
Clamping range D, min.
10
Clamping range D, max.
17
3021 LGR
Item no.
2158248
Fastening type
Threaded connection
Clamping range D, min.
17
Clamping range D, max.
24
3022 LGR
Item no.
2158345
Fastening type
Threaded connection
Clamping range D, min.
24
Clamping range D, max.
34

