Lightning ISO clip
Type 3015 24 LGR
Item no. 2157241
EAN 4012195207016




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Lightning ISO clips: plastic clip with metal insert, therefore also suitable for heavy-duty applications; metal parts made of electrogalvanised steel.
3015 with 4.5 mm slot.
*Sizes 6–12 and 10–17 not suitable for bolt-firing device.
3015 with 4.5 mm slot.
*Sizes 6–12 and 10–17 not suitable for bolt-firing device.
Technical data
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 47,5 mm |
| Dimension B | 37 mm |
| Dimension H | 43 mm |
| Dimension b | 15 mm |
| Dimension Ho (mm) | 16 |
| Dimension Hu (mm) | 18 |
| Dimension D | 24 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M4 x 30 |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 17 mm |
| Clamping range D, max. | 24 mm |
| Dimension | 17-24mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0688 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0688 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0688 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Fastening type
Clamping range D, min.
Clamping range D, max.
Item no.
3015 12 LGR
Screw hole
6
12
2157128
3015 17 LGR
Screw hole
10
17
2157179
3015 24 LGR
Screw hole
17
24
2157241
3015 34 LGR
Screw hole
24
34
2157349
Clamping range D, min.
Clamping range D, max.
3015 12 LGR
Item no.
2157128
Fastening type
Screw hole
Clamping range D, min.
6
Clamping range D, max.
12
3015 17 LGR
Item no.
2157179
Fastening type
Screw hole
Clamping range D, min.
10
Clamping range D, max.
17
3015 24 LGR
Item no.
2157241
Fastening type
Screw hole
Clamping range D, min.
17
Clamping range D, max.
24
3015 34 LGR
Item no.
2157349
Fastening type
Screw hole
Clamping range D, min.
24
Clamping range D, max.
34

