Lightning current and surge arrester, 3-pole + NPE
Type V50-B+C 3+NPE
Item no. 5093654
EAN 4012195425120



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester, lightning and surge arrester type 1+2 to DIN EN 61643-11.
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity 12.5 kA (10/350) per pole and 50 kA (10/350) in total
• Universally suitable for TN and TT systems
• With new Multibase base with multi-connection terminals
• Complete unit, consisting of upper part and base, pre-mounted and ready for connection
• Arrester, connectable with dynamic cut-off unit
• With visual function display
• Protection level < 1.3 kV
• Encapsulated, non-extinguishing zinc oxide varistor arrester for use in distributor housings
• Labelled connections
Application: Equipotential bonding in buildings, even those with external lightning protection of the Classes III and IV, and in standard distributor housings.
* Complete = Plug-in arrester and base
• For lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity 12.5 kA (10/350) per pole and 50 kA (10/350) in total
• Universally suitable for TN and TT systems
• With new Multibase base with multi-connection terminals
• Complete unit, consisting of upper part and base, pre-mounted and ready for connection
• Arrester, connectable with dynamic cut-off unit
• With visual function display
• Protection level < 1.3 kV
• Encapsulated, non-extinguishing zinc oxide varistor arrester for use in distributor housings
• Labelled connections
Application: Equipotential bonding in buildings, even those with external lightning protection of the Classes III and IV, and in standard distributor housings.
* Complete = Plug-in arrester and base
Technical data
Technical data
| Pole number | 3 |
|---|---|
| Network form | Other |
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 30 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 50 kA |
| Lightning surge current (10/350) | 50 kA |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Lightning surge current (10/350 μs) | 12,5 kA |
| Protection level [L-N] | ≤1,3 |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 3 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 125 |
| Version for | 3+NPE |
| DC network form | no |
| IT network form | no |
| TN network form | yes |
| TN-C network form | no |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| Other network form | no |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 50 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,7832 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7832 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7832 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V50-B+C 1+NPE
IP20
280
1+N/PE
5093653
V50-B+C 3+NPE
IP20
280
3
5093654
Pole version
V50-B+C 1+NPE
Item no.
5093653
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1+N/PE
V50-B+C 3+NPE
Item no.
5093654
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
3

