Lightning barrier FLD
Type FLD 60T S
Item no. 5098940
EAN 4012195578567


Item no. / Type
5098940 / FLD 60T S
Maximum continuous voltage AC
160 V
Maximum continuous voltage DC
230 V
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
The type VF FLD 60T S lightning barrier is a surge arrester/fine power protection type 3 to DIN EN 61643-11 for protecting end devices from transient surge voltages.
The protection devices are used for mounting on DIN profile rails near to devices to be protected and are designed for DC and AC systems.
The protection devices are used for mounting on DIN profile rails near to devices to be protected and are designed for DC and AC systems.
Technical data
Technical data
| Network form | Other |
|---|---|
| Signalling on device | Without |
| Protection level wire-wire | <300 V |
| Protection level wire-earth | <500 V |
| Protection rating | IP20 |
| Explosion-tested version | no |
| Remote signalling | no |
| Nominal voltage AC (50/60 Hz) | 60 V |
| Maximum continuous voltage AC | 160 V |
| Maximum continuous voltage DC | 230 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Installation type | DIN rail 35 mm |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 0,47 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Lightning protection zone LPZ | 2→3 |
| Response time | <1 ns |
| Inductivity | 100 μH |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,14 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2,5 mm² |
Environmental Data
0,1438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1438 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
FLD 60T S
160
230
5098940
FLD 60T S
Item no.
5098940
Maximum continuous voltage AC
160
Maximum continuous voltage DC
230

