Lightning arrester/combination arrester base
Type MC 50-B U VDE
Item no. 5096839
EAN 4012195480792



Item no. / Type
5096839 / MC 50-B U VDE
Smallest selling unit: 1 piece
1piece
piece
Description
LightningController base, fits type:
• MC 50-B VDE
• MCD 50-B
• Incl. plug caps for labelling the connections
• MC 50-B VDE
• MCD 50-B
• Incl. plug caps for labelling the connections
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 35 mm |
| Height | 49,5 mm |
Technical data
| Network form | All |
|---|---|
| Blow-out | no |
| Signalling on device | None |
| Protection rating | IP20 |
| Lightning surge current (10/350) | 125 kA |
| Explosion-tested version | no |
| Test class, type 1 | yes |
| Remote signalling | no |
| Nominal discharge current (8/20 µs) | 50 kA |
| Pole version | 1 |
| Installation type | DIN rail 35 mm |
| Version for | 1-pole base |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 85 °C |
| Lightning protection zone LPZ | 0→1 |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 1-pole |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 125 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 10 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 50 mm² |
Environmental Data
0,9532 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9532 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9532 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MC 50-B U VDE
5096839
MC 50-B U VDE
Item no.
5096839


