Lid for 90° bend FT
Type DFB 90 200 FT
Item no. 7132024
EAN 4012196924134



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend with premounted turn buckles.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 3 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,9113 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9113 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9113 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFB 90 100 FT
100
1
7132022
DFB 90 200 FT
200
1
7132024
DFB 90 300 FT
300
1
7132026
Width
DFB 90 100 FT
Item no.
7132022
Width
100
Plate thickness
1
DFB 90 200 FT
Item no.
7132024
Width
200
Plate thickness
1
DFB 90 300 FT
Item no.
7132026
Width
300
Plate thickness
1

