Lid fastening screws
Type DBS BE180
Item no. 7402563
EAN 4012195407522



Item no. / Type
7402563 / DBS BE180
Smallest selling unit: 180 piece
180piece
piece
Description
Lid fixing screws for fixing mounting lids on trunking side profiles of the flushfloor trunking systems.
Technical data
Dimensions
| Length | 17 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 4,8x17 |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,0048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0048 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBS BE180
7402563
DBS BE180
Item no.
7402563

