Lid fastening screw
Type DBS BE
Item no. 7407080
EAN 4012195110453



Item no. / Type
7407080 / DBS BE
Smallest selling unit: 18 piece
18piece
piece
Description
Lid fastening screw for fastening mounting lids and blanking lids in the open, screed-flush trunking systems OKA-G, OKA-W and OKB.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Product series | OKA Series |
Environmental Data
0,0057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DBS BE
7407080
DBS BE
Item no.
7407080

