Lid fastening screw
Type DBS DUG
Item no. 7400559
EAN 4012195434900



Item no. / Type
7400559 / DBS DUG
Length
20 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Lid fastening screws for underfloor sockets UZD-3 and UGD-3.
Technical data
Dimensions
| Length | 20 mm |
|---|
Technical data
| Head shape | Countersunk head |
|---|---|
| Screw system | Screw slot |
| ROHS-conformant | yes |
| Dimension | 4x20 |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,0046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
DBS DUG
20
7400559
DBS DUG
Item no.
7400559
Length
20

