Lid butt support for trunking width 400, 500 and 600 mm
Type DSU2 400 4030
Item no. 7424940
EAN 4012195245254



Item no. / Type
Width
Dimension A
Smallest selling unit: 1 piece
1piece
piece
Description
For underlaying and sealing joints of nominal trunking widths of 400, 500 or 600. With central, height-adjustable support.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension A | 400 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Minimum screed height | 40 |
| ROHS-conformant | yes |
| Centre support | yes |
| Duct height, min. | 40 mm |
| Trunking height, max. | 70 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | OKA Series |
Environmental Data
0,9042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Dimension A
Item no.
DSU2 400 4030
400
400
7424940
DSU2 500 4030
500
500
7424942
DSU2 600 4030
600
600
7424944
Width
Dimension A
DSU2 400 4030
Item no.
7424940
Width
400
Dimension A
400
DSU2 500 4030
Item no.
7424942
Width
500
Dimension A
500
DSU2 600 4030
Item no.
7424944
Width
600
Dimension A
600
