Lid butt seal for trunking width 200 and 300 mm
Type DSD2 200
Item no. 7424990
EAN 4012195245339



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
For underlaying and sealing joints of nominal trunking widths of 200 or 300 mm.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Dimension A | 200 mm |
Technical data
| Decouplable | no |
|---|---|
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | yes |
| Product series | OKA Series |
Environmental Data
0,2837 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2837 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2837 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
DSD2 200
200
7424990
DSD2 300
300
7424992
Width
DSD2 200
Item no.
7424990
Width
200
DSD2 300
Item no.
7424992
Width
300
