Lid blind plate for round mounting opening
Type DUG B R7
Item no. 7407156
EAN 4012195110743



Item no. / Type
Dimension d Ø
Smallest selling unit: 1 piece
1piece
piece
Description
Lid blind plate for flushfloor closing of a round mounting opening in a DUG mounting lid. The size of the mounting opening can be determined from the type designation.
Technical data
Technical data
| Material thickness | 3 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Mounting opening cover | yes |
| Heavy-duty version | no |
| Nominal size for device installation units | R7 |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | Ø279mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Dimensions
| Dimension d Ø | 279 mm |
|---|
Environmental Data
5,991 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,991 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,991 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d Ø
Item no.
DUG B R4
219
7407152
DUG B R7
279
7407156
DUG B R9
309
7407160
Dimension d Ø
DUG B R4
Item no.
7407152
Dimension d Ø
219
DUG B R7
Item no.
7407156
Dimension d Ø
279
DUG B R9
Item no.
7407160
Dimension d Ø
309
