Lid blind plate for rectangular mounting opening
Type DUG B 9
Item no. 7407180
EAN 4012195110842



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Cover blanking plate for flushfloor closing of a rectangular mounting opening in a DUG mounting lid. The size of the mounting opening can be determined from the type designation.
Technical data
Technical data
| Material thickness | 3 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Mounting opening cover | yes |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 247x247x3 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Dimensions
| Dimension A | 247 mm |
|---|---|
| Dimension B | 247 mm |
Environmental Data
3,3731 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3731 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3731 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DUG B 2
7407164
DUG B 4
7407168
DUG B 6
7407172
DUG B 9
7407180
DUG B 2
Item no.
7407164
DUG B 4
Item no.
7407168
DUG B 6
Item no.
7407172
DUG B 9
Item no.
7407180
