Large washer G
Type WS M6 G30 G
Item no. 3403092
EAN 4012195868156



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer of particularly large outer diameter.
Technical data
Technical data
| Material thickness | 1,3 mm |
|---|---|
| Thread | M6 |
| Hardened | no |
| Inner diameter | 6,4 mm |
| External diameter | 30 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | M6,Ø30mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 6,4 mm |
|---|---|
| Dimension d max. | 30 mm |
| Dimension d min. | 30 mm |
| Dimension h | 1,3 mm |
Environmental Data
0,0162 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0162 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0162 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M4 G15 G
4,3
M4
15
1,2
3403025
WS M5 G20 G
5,3
M5
20
1,2
3403041
WS M6 G20 G
6,4
M6
20
1,25
3403076
WS M6 G25 G
6,4
M6
25
1,2
3403084
WS M6 G30 G
6,4
M6
30
1,3
3403092
WS M8 G20 G
8,4
M8
20
1,25
3403122
WS M8 G25 G
8,4
M8
25
1,2
3403130
WS M10 G30 G
10,5
M10
30
1,5
3403165
WS M6 G40 G
6,4
M6
40
1,5
3403099
WS M8 G40 G
8,4
M8
40
2,5
3403140
Dimension d
Thread
Dimension d min.
Dimension h
WS M4 G15 G
Item no.
3403025
Dimension d
4,3
Thread
M4
Dimension d min.
15
Dimension h
1,2
WS M5 G20 G
Item no.
3403041
Dimension d
5,3
Thread
M5
Dimension d min.
20
Dimension h
1,2
WS M6 G20 G
Item no.
3403076
Dimension d
6,4
Thread
M6
Dimension d min.
20
Dimension h
1,25
WS M6 G25 G
Item no.
3403084
Dimension d
6,4
Thread
M6
Dimension d min.
25
Dimension h
1,2
WS M6 G30 G
Item no.
3403092
Dimension d
6,4
Thread
M6
Dimension d min.
30
Dimension h
1,3
WS M8 G20 G
Item no.
3403122
Dimension d
8,4
Thread
M8
Dimension d min.
20
Dimension h
1,25
WS M8 G25 G
Item no.
3403130
Dimension d
8,4
Thread
M8
Dimension d min.
25
Dimension h
1,2
WS M10 G30 G
Item no.
3403165
Dimension d
10,5
Thread
M10
Dimension d min.
30
Dimension h
1,5
WS M6 G40 G
Item no.
3403099
Dimension d
6,4
Thread
M6
Dimension d min.
40
Dimension h
1,5
WS M8 G40 G
Item no.
3403140
Dimension d
8,4
Thread
M8
Dimension d min.
40
Dimension h
2,5
