Large washer F
Type DIN440 14 F
Item no. 6408737
EAN 4012196480135



Item no. / Type
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
Smallest selling unit: 50 piece
50piece
piece
Description
Washer of particularly large outer diameter.
Technical data
Technical data
| Material thickness | 4 mm |
|---|---|
| Diameter | 44 mm |
| Thread | M12 |
| Hardened | no |
| Inner diameter | 13,5 mm |
| External diameter | 44 mm |
| Hole diameter | 13,5 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | M12 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Hole shape | Round |
Dimensions
| Dimension d | 13,5 mm |
|---|---|
| Dimension d max. | 44 mm |
| Dimension d min. | 44 mm |
| Dimension h | 4 mm |
Environmental Data
0,0086 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0086 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0086 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
Item no.
DIN440 7 F
6,6
M6
22
22
2
6408702
DIN440 9 F
9
M8
28
28
3
6408710
DIN440 11 F
11
M10
34
34
3
6408729
DIN440 14 F
13,5
M12
44
44
4
6408737
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
DIN440 7 F
Item no.
6408702
Dimension d
6,6
Thread
M6
Dimension d max.
22
Dimension d min.
22
Dimension h
2
DIN440 9 F
Item no.
6408710
Dimension d
9
Thread
M8
Dimension d max.
28
Dimension d min.
28
Dimension h
3
DIN440 11 F
Item no.
6408729
Dimension d
11
Thread
M10
Dimension d max.
34
Dimension d min.
34
Dimension h
3
DIN440 14 F
Item no.
6408737
Dimension d
13,5
Thread
M12
Dimension d max.
44
Dimension d min.
44
Dimension h
4



