Large washer, A4
Type WS M8 D25 A4
Item no. 3403137
EAN 4012195944447



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer of particularly large outer diameter. In the case of connections on the MS 41 mounting rail, we recommend the external diameter of 40 mm.
Technical data
Technical data
| Material thickness | 1,2 mm |
|---|---|
| Halogen-free | yes |
| Thread | M8 |
| ROHS-conformant | yes |
| Dimension | M8,Ø25mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 8,4 mm |
|---|---|
| Dimension d max. | 25 mm |
| Dimension d min. | 25 mm |
| Dimension h | 1,2 mm |
Environmental Data
0,0182 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0182 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0182 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M8 D20 A4
8,4
M8
20
1,5
3403127
WS M8 D25 A4
8,4
M8
25
1,2
3403137
WS M8 D40 A4
8,4
M8
40
1,5
3403147
WS M10 D30 A4
10,5
M10
30
1,5
3403163
WS M10 D40 A4
10,5
M10
40
1,5
3403177
Dimension d
Thread
Dimension d min.
Dimension h
WS M8 D20 A4
Item no.
3403127
Dimension d
8,4
Thread
M8
Dimension d min.
20
Dimension h
1,5
WS M8 D25 A4
Item no.
3403137
Dimension d
8,4
Thread
M8
Dimension d min.
25
Dimension h
1,2
WS M8 D40 A4
Item no.
3403147
Dimension d
8,4
Thread
M8
Dimension d min.
40
Dimension h
1,5
WS M10 D30 A4
Item no.
3403163
Dimension d
10,5
Thread
M10
Dimension d min.
30
Dimension h
1,5
WS M10 D40 A4
Item no.
3403177
Dimension d
10,5
Thread
M10
Dimension d min.
40
Dimension h
1,5
